IESNA:LM-63-2002
[TEST]P948994
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29028
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5827.1 5830.2 5817.9 5791.8 5639.8 5481.6 5455.5 5581.4 5873.2 6261.6
6731.5 7272 7841.6 8257.7 8577.1 8893.4 9182.1 9355.6 9415.5 9351
9025.5 8440.5 7692.7 6507.3 4778.4 2782.3 2160.4 1976.1 1756.6 1431.1
1099.4 853.7 640.3 400.8 228.8 92.1 0
5827.1 5802.5 5790.2 5773.4 5625.9 5464.7 5441.7 5555.3 5836.3 6237.1
6694.6 7216.7 7786.4 8216.3 8523.4 8845.8 9131.4 9315.7 9401.7 9324.9
8974.8 8402.1 7642 6406 4627.9 2694.7 2135.8 1957.7 1735.1 1406.5
1085.6 843 609.6 385.4 222.6 89.1 0
5827.1 5819.4 5813.3 5796.4 5679.7 5524.6 5475.5 5569.1 5814.8 6191
6636.3 7136.8 7701.9 8199.4 8543.3 8862.7 9199 9427.8 9570.6 9558.3
9321.8 8796.7 8076.6 6955.7 5302 3135.4 2174.2 1974.6 1790.4 1535.5
1239.1 921.3 681.7 445.3 242.6 110.6 0
5827.1 5813.3 5805.6 5819.4 5739.6 5606 5546.1 5593.7 5765.7 6066.6
6467.4 6914.2 7431.7 7990.6 8437.4 8792.1 9133 9429.3 9605.9 9688.8
9596.7 9274.2 8700 7692.7 6175.6 3950.8 2237.2 1856.4 1689 1489.4
1277.5 1061 821.5 548.2 313.2 139.7 0
5827.1 5821 5825.6 5856.3 5840.9 5770.3 5682.8 5673.5 5751.9 5931.5
6207.9 6564.1 6991 7482.3 8018.2 8514.2 8899.6 9234.3 9530.6 9748.7
9810.1 9675 9338.7 8790.5 7718.8 5817.9 3238.3 1642.9 1292.9 1088.6
887.5 715.5 557.4 393.1 213.4 78.3 0
5827.1 5830.2 5847.1 5888.5 5928.4 5928.4 5887 5848.6 5854.7 5930
6078.9 6312.3 6627.1 6998.7 7414.8 7943 8504.9 8979.4 9254.3 9383.2
9467.7 9509.1 9495.3 9478.4 9314.1 8346.8 6249.3 3480.9 1583.1 1016.5
800 620.3 453 311.7 179.6 66 0
5827.1 5833.2 5865.5 5914.6 5985.2 6048.2 6091.2 6125 6121.9 6180.3
6278.5 6429 6637.8 6877.4 7170.6 7528.4 7935.3 8382.1 8784.4 9117.6
9453.9 9831.6 10209.3 10602.4 11089.1 11362.5 10519.5 8322.2 5377.2 2700.9
1295.9 796.9 540.5 351.6 201.1 70.6 0
5827.1 5837.8 5882.4 5953 6029.8 6106.5 6198.7 6303.1 6429 6590.2
6796 7032.4 7287.3 7569.8 7906.1 8317.6 8782.9 9295.7 9854.6 10459.6
11158.2 11921.4 12775.1 13624.2 14576.2 15683.3 16762.7 17036 16044.1 13687.1
10174 6453.6 3763.4 2079 918.2 221.1 0
5827.1 5853.2 5906.9 5988.3 6068.2 6140.3 6227.9 6347.6 6487.3 6699.2
6978.7 7299.6 7680.4 8150.3 8721.4 9429.3 10249.2 11198.2 12220.8 13264.9
14451.8 15578.8 16908.6 18259.8 19881.2 21475 23501.8 25673 27400.4 27219.2
23953.3 18050.9 11410.1 4572.6 835.3 184.3 0
5827.1 5851.7 5917.7 5994.5 6074.3 6160.3 6250.9 6372.2 6518.1 6728.4
6986.4 7296.5 7663.5 8134.9 8719.9 9463.1 10313.7 11342.5 12478.7 13642.6
14864.9 16113.2 17450.6 18909.3 20466.2 22089.2 23931.8 25934 27890.2 28235.7
24977.4 18230.6 10342.9 2693.2 574.3 170.4 0
5827.1 5850.1 5902.3 6005.2 6089.7 6183.3 6260.1 6372.2 6525.7 6710
6932.6 7186 7474.7 7870.8 8391.3 9020.9 9782.5 10719.1 11786.2 12950.1
14120.1 15319.3 16558.5 17880.5 19323.8 20742.6 22221.3 23515.7 24499.9 23795.1
20507.7 14132.4 6151.1 1186.9 357.8 118.2 0
5827.1 5844 5914.6 6003.7 6085.1 6166.4 6243.2 6332.3 6456.6 6590.2
6748.4 6901.9 7055.5 7262.8 7566.8 7969.1 8452.7 9102.2 9866.9 10732.9
11675.7 12650.7 13608.8 14582.3 15594.2 16541.6 17492 18353.4 18536.2 16930.1
13651.8 9380.2 4003 796.9 239.5 66 0
5827.1 5844 5902.3 5969.9 6037.5 6078.9 6120.4 6155.7 6187.9 6226.3
6238.6 6197.1 6118.8 6035.9 5977.6 5974.5 6057.4 6293.9 6677.7 7161.4
7734.1 8365.2 9000.9 9633.5 10247.7 10759 11063 11233.5 10800.5 9085.4
6662.4 4119.7 1642.9 466.8 172 43 0
5827.1 5822.5 5836.3 5856.3 5844 5762.6 5636.7 5447.8 5199.1 4870.5
4459 3979.9 3503.9 3106.2 2789.9 2528.9 2327.8 2198.8 2132.8 2117.4
2158.9 2241.8 2321.6 2399.9 2436.8 2376.9 2192.6 1899.4 1451 1030.3
749.3 543.6 396.2 277.9 167.4 44.5 0
5827.1 5788.7 5741.1 5647.4 5478.5 5197.6 4821.4 4343.8 3809.5 3324.3
2926.6 2581.1 2261.7 2025.3 1896.3 1836.4 1795 1744.3 1690.5 1639.9
1580 1498.6 1403.4 1319 1237.6 1156.2 1076.4 990.4 889 773.9
655.6 540.5 417.6 287.1 156.6 35.3 0
5827.1 5750.3 5610.6 5374.1 5005.6 4482 3907.8 3361.1 2958.8 2616.4
2324.7 2160.4 2065.2 1982.3 1896.3 1824.1 1785.7 1771.9 1745.8 1687.5
1603 1518.6 1432.6 1349.7 1259.1 1170 1079.4 982.7 889 786.2
677.1 555.8 417.6 270.2 138.2 29.2 0
5827.1 5725.8 5490.8 5105.4 4540.4 3850.9 3267.5 2863.6 2541.2 2340.1
2244.9 2157.3 2065.2 1966.9 1876.3 1821.1 1804.2 1795 1773.5 1704.4
1544.7 1454.1 1372.7 1294.4 1222.2 1154.7 1071.8 979.6 881.4 770.8
651 522.1 386.9 261 139.7 38.4 0
5827.1 5685.8 5358.8 4826 4095.1 3376.5 2917.4 2578 2393.8 2313.9
2214.1 2117.4 2051.4 1980.8 1884 1822.6 1795 1758.1 1595.3 1526.3
1503.2 1494 1467.9 1426.4 1363.5 1280.6 1163.9 1054.9 935.1 815.3
692.5 569.7 442.2 313.2 184.3 63 0
5827.1 5675.1 5275.9 4614.1 3783.4 3133.9 2723.9 2461.4 2383 2292.5
2181.9 2106.7 2059.1 1996.1 1880.9 1802.6 1741.2 1572.3 1514 1489.4
1469.4 1464.8 1446.4 1397.3 1312.8 1213 1105.5 988.8 867.5 758.5
652.6 548.2 448.4 347 348.6 264.1 0
5827.1 5633.6 5159.2 4411.4 3546.9 2988 2607.2 2438.3 2381.5 2278.6
2172.7 2105.1 2065.2 2002.2 1867.1 1748.9 1593.8 1472.5 1434.1 1398.8
1375.8 1362 1299 1228.4 1148.5 1068.7 975 884.4 784.6 683.3
588.1 489.8 397.7 479.1 429.9 144.3 0
5827.1 5621.3 5117.7 4339.2 3450.2 2871.3 2530.4 2429.1 2376.9 2277.1
2172.7 2109.7 2080.6 2022.2 1857.9 1684.4 1481.7 1397.3 1343.5 1300.5
1279 1231.4 1151.6 1077.9 1002.7 918.2 844.5 770.8 692.5 621.9
586.5 463.7 385.4 532.8 245.7 61.4 0
5827.1 5641.3 5148.4 4348.4 3471.7 2909.7 2544.3 2435.2 2392.3 2294
2181.9 2122 2091.3 2039.1 1879.4 1685.9 1478.7 1394.2 1337.4 1292.9
1268.3 1222.2 1143.9 1074.8 998.1 916.7 835.3 761.6 689.4 603.4
528.2 434.5 385.4 534.3 211.9 52.2 0
